Altium Designer Pick and Place Locations
C:\PCBs\ONMCU_DIL_V2\. 1-3-2020 3-38-57 PM\MFG\Pick Place\Pick Place for ONMCU_DIL_V2(3V3).txt

========================================================================================================================
File Design Information:

Date:       03/01/20
Time:       15:39
Revision:   Not in VersionControl
Variant:    3V3
Units used: mil

Designator Comment                             Layer       Footprint                 Center-X(mil) Center-Y(mil) Rotation Description                                                                                                        
C22        100NF_0603_50V_X7R                  TopLayer    CAP0603_M1                4335.630      4121.063      270      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
U3         MC33269DR2-3V3G                     BottomLayer SOIC8-MC33269D            4407.118      4427.559      180      "253-4303    LDO, 800MA, 3.3V, MC33269DR2-3.3G, SOIC-8, ON Semiconductor"                                          
J_JTAG     AMPH_FCI_2x5_1.27mm_JTAG            TopLayer    CON2X5_1.27M_TH           5694.488      4401.575      90       "186-5285       HEADER, 1.27MM, Through-hole, 10WAY, 20021111-00010T4LF, AMPHENOL FCI"                             
R8         10K_0603_0.1W_1%                    BottomLayer R0603                     4015.228      4204.724      180      "923-8603    RESISTOR MF_0603_10KR_0.1W_1%_50V; RC0603FR-0710KL; PHYCOMP; RoHS=Yes"                                
R9         10K_0603_0.1W_1%                    BottomLayer R0603                     5482.283      4116.228      270      "923-8603    RESISTOR MF_0603_10KR_0.1W_1%_50V; RC0603FR-0710KL; PHYCOMP; RoHS=Yes"                                
R10        10K_0603_0.1W_1%                    BottomLayer R0603                     5465.551      4472.961      90       "923-8603    RESISTOR MF_0603_10KR_0.1W_1%_50V; RC0603FR-0710KL; PHYCOMP; RoHS=Yes"                                
Q2         FDN340P                             BottomLayer SOT23-GSD_SMALL           4180.118      4106.299      360      "984-6310   TRANSISTOR MOSFET P-MOS/20V/2A; FDN340P; Fairchild/ON RoHS=Yes"                                        
Q1         FDN340P                             BottomLayer SOT23-GSD_SMALL           4053.150      4106.299      360      "984-6310   TRANSISTOR MOSFET P-MOS/20V/2A; FDN340P; Fairchild/ON RoHS=Yes"                                        
L1         BK2125HM601-T                       BottomLayer L0805                     4015.748      4449.803      270      "161-1995    FERRITE BEAD, FERRITE BEAD, 0.25OHM, 500mA, 0805; BK2125HM601-T; TAIYO YUDEN; RoHS=Yes"               
C16        12PF_0603_50V_NP0                   TopLayer    CAP0603                   4889.764      4106.299      90       "141-4612    Capacitor MLC-NPO_0603_12PF_5%_50V; C0603C120J5GAC; KEMET; RoHS=Yes"                                  
C15        12PF_0603_50V_NP0                   TopLayer    CAP0603                   4787.669      4237.205      360      "141-4612    Capacitor MLC-NPO_0603_12PF_5%_50V; C0603C120J5GAC; KEMET; RoHS=Yes"                                  
C14        100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                5778.543      4485.559      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C13        100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                4016.488      4336.614      180      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C8         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                4192.913      4470.992      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C18        4.7UF_0603_6.3V_X5R                 BottomLayer CAP0603                   4015.228      4273.622      360      "940-2110    Capacitor MLC-X5R_0603_4.7uF_10%_6.3V; 225520613672; PHYCOMP; RoHS=Yes"                               
C17        4.7UF_0603_6.3V_X5R                 BottomLayer CAP0603                   4120.079      4474.874      270      "940-2110    Capacitor MLC-X5R_0603_4.7uF_10%_6.3V; 225520613672; PHYCOMP; RoHS=Yes"                               
C11        100NF_0603_50V_X7R                  TopLayer    CAP0603_M1                4888.779      4485.701      270      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C10        100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                5057.874      4428.354      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C9         2.2UF_0603_10V_X7R                  BottomLayer CAP0603_M1                4995.599      4169.291      360      "179-7012    C_MLC-X7R_0603_2.2UF_10%_10V; GRM188R71A225KE15D; MURATA; RoHS-Yes"                                   
C19        10UF_1206_25V_X7R                   BottomLayer CAP1206                   4980.315      4370.079      90       "209-4044    C_MLC-X7R_1206_10UF_10%_25V; 12063C106KAT2A; AVX; RoHS=Yes"                                           
C12        2.2UF_0603_10V_X7R                  BottomLayer CAP0603_M1                4995.599      4225.197      360      "179-7012    C_MLC-X7R_0603_2.2UF_10%_10V; GRM188R71A225KE15D; MURATA; RoHS-Yes"                                   
C7         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                5103.867      4114.370      180      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C6         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                5208.661      4428.669      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C5         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                4596.457      4461.150      270      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C4         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                4647.638      4146.134      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C3         100NF_0603_50V_X7R                  TopLayer    CAP0603_M1                4446.331      4083.859      360      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C21        10UF_1206_25V_X7R                   TopLayer    CAP1206                   4452.185      4430.118      360      "209-4044    C_MLC-X7R_1206_10UF_10%_25V; 12063C106KAT2A; AVX; RoHS=Yes"                                           
C20        10UF_1206_25V_X7R                   TopLayer    CAP1206                   4505.335      4183.071      360      "209-4044    C_MLC-X7R_1206_10UF_10%_25V; 12063C106KAT2A; AVX; RoHS=Yes"                                           
C2         100NF_0603_50V_X7R                  BottomLayer CAP0603_M1                5262.331      4192.913      180      "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
C1         100NF_0603_50V_X7R                  BottomLayer CAP0603                   5535.799      4472.496      90       "128-8255    Capacitor MLC-X7R_0603_100NF_10%_50V; C0603C104K5RAC; KEMET; RoHS=Yes"                                
X1         QANTEK_20MHz_3.2mmx2.5mm            TopLayer    QUARZ_3.2X2.5MM           4788.386      4124.016      270      "250-8651   CRYSTAL, SMD, 20.000MHZ QC3220.0000F12B12M ; QUANTEK RoHS=Yes"                                         
U2         NCP1117ST50T3G                      BottomLayer SOT223-GND-OUT-IN         4418.307      4184.055      270      "211-2617    LDO, 1000MA, 5V, NCP1117ST50T3G, SOT223, ON Semiconductor"                                            
U1         AT32UC3C2512C                       TopLayer    QFN64_9X9                 5139.764      4291.536      270      "DK:AT32UC3C2512C-Z2URCT-ND    AT32UC3C2512C; MCU, 32BIT, AVR32, 66MHZ; QFN64; Atmel"                              
J2         USB_MINI_B_MOLEX                    TopLayer    USB_MINI_B_3D_MOLEX       4125.000      4299.213      360      "112-5348      MINI USB B, RECEPTACLE, SMT, 67503-1020, MOLEX"                                                     
J1         "ARDUINO MICRO - OnMCU_v2 - header" BottomLayer ARDUINOMICRO_ONMCU_V2     4882.677      4291.535      270      "DK:WM50017-17-ND + WM50017-17-ND       2x header 17 pins, HORIZONTAL, 2.54MM PITCH; 0022284171 ; MOLEX; RoHS=Yes" 
D3         VBUS053AZ-HAF                       BottomLayer LLP75-7L_3D               4210.630      4297.242      180      "169-7038    VBUS053AZ-HAF; USB BUS ESD PROTECTION DIODE ARRAY; LLP75-7L; VISHAY;"                                 
FL1        FILTER_YFF31AH2A104MT0Y0N           TopLayer    FILTER_YFF31AH2A104MT0Y0N 4732.283      4498.032      360      "DK:445-175374-1-ND   YFF31AH2A104MT0Y0N; FILTER, POWER LINE, 3.5-200MHZ; 1206; TDK"                               
D2         HSMD-C191                           TopLayer    D0603                     5542.323      4455.709      90       "105-8359    LED DIODE ORANGE 20mA, 0603; HSMD-C191; AVAGO TECHNOLOGIES; RoHS=Yes"                                 
D1         HSMG-C191                           TopLayer    D0603                     5471.457      4455.709      90       "855-4617    LED DIODE GREEN 20mA, 0603; HSMG-C191; AVAGO TECHNOLOGIES; RoHS=Yes"                                  
R6         470R_0603_0.1W_5%                   BottomLayer R0603                     5502.799      4321.850      360      "923-3334    RESISTOR MF_0603_470R_0.1W_5%_50V; RC0603JR-07470RL; YAGEO; RoHS=Yes"                                 
R7         470R_0603_0.1W_5%                   BottomLayer R0603                     5502.799      4251.968      360      "923-3334    RESISTOR MF_0603_470R_0.1W_5%_50V; RC0603JR-07470RL; YAGEO; RoHS=Yes"                                 
J_RST      SW-PB_mini                          TopLayer    swPB_mini                 5693.898      4112.205      180      "120-1424     SWITCH SPST-NO 5x3mm, 50mA; KMR221G LFS; C & K COMPONENTS; RoHs=Yes"                                 
R5         39R_0603_0.1W_1%                    TopLayer    R0603                     4731.764      4319.882      0        "923-8310    RESISTOR MF_0603_39R_0.1W_1%_50V;  RC0603FR-0739RL; YAGEO"                                            
R4         39R_0603_0.1W_1%                    TopLayer    R0603                     4731.764      4389.764      0        "923-8310    RESISTOR MF_0603_39R_0.1W_1%_50V;  RC0603FR-0739RL; YAGEO"                                            
R3         0.0R_0603_0.063W_5%                 BottomLayer R0603                     4781.024      4222.441      360      "923-3130    RESISTOR MF_0603_0.0R_0.1W_50V; RC0603JR-070RL; YAGEO; RoHS=Yes"                                      
R2         0.0R_0603_0.063W_5%                 BottomLayer R0603                     4781.031      4321.850      360      "923-3130    RESISTOR MF_0603_0.0R_0.1W_50V; RC0603JR-070RL; YAGEO; RoHS=Yes"                                      
R11        100R_1206_0.063W_5%                 TopLayer    CRA3A4E                   5433.071      4092.520      270      "923-4454    RESISTOR ARRAY 100R_1206_0.063W_5%; 235003510101; PHYCOMP; RoHS=Yes"                                  
